Australia
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
    range of product
    Harmony XVS
    product or component type
    Multisound siren
    device short name
    XVS
    Complementary
    colour
    White
    material
    ASA (Acrylonitrile Styrene Acrylate): front
    ASA (Acrylonitrile Styrene Acrylate): back
    PC (polycarbonate): back cover
    net weight
    1 kg
    marking
    CE
    mounting support
    Bracket
    fixing mode
    3 holes Ø 9 mm
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    350 mA at 24 V
    250 mA at 12 V
    electrical connection
    Cable: 6.5…8.5 mm, 0.33 mm² / AWG AWG 22 (signalling circuit)
    Cable: 6.5…8.5 mm, 0.52 mm² / AWG AWG 20 (power circuit)
    width
    140 mm
    height
    114 mm
    depth
    223 mm
    Environment
    signalling type
    43 tones siren
    standards
    EN 61000-6-2
    EN 55014-2
    EN 55022
    EN 61000-6-3
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    overvoltage category
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP53 conforming to EN/IEC 60529
    [Us] rated supply voltage
    12 V DC
    24 V DC
    noise level
    0…105 dB (continuous or intermittent tone) at 1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVS14BMW Multisound siren (Version 01)
    Date 1/07/08
    Size 366.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    XVS Sirens (Version 1.0)
    Date 14/10/10
    Size 73.4 KB
    XVS14BMW Siren (Version 1.0)
    Date 7/08/12
    Size 88.7 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS14BMW, XVS14GMW, XVS14MMW sirens (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    RoHs China Declaration
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
  • Dimensions Drawings

    Siren
    Dimensions



Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /