



+ 2
2 videos
XVUC9S
To be discontinued on:1 May 2026
To be end-of-service on:31 May 2026
Black housing
85dB at 1m acoustic level
IP54 degree of protection
Complies with UL, CSA and CE standards
Wide range of operating temperature from -25°C to 50°C
Environmental Data
Total lifecycle Carbon footprint
18
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
16
Take-back
No