Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Preventa XCS
XZCR1111064D3 Product picture

XZCR1111064D3

XZCR1111064D3 Product picture
XZCR1111064D3

Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part type
    Jumper cable
    accessory / separate part category
    Connection accessory
    accessory / separate part destination
    safety light curtain master/slave
    XCSR RFID safety switch
    Complementary
    product compatibility
    XUSL2
    XUSL4
    XCSRC.2M12
    connector type
    M12 female 5 pins straight
    wire insulation material
    PUR
    collar material
    Nickel plated brass
    cable outer diameter
    5 mm
    cable composition
    5 x 0.34 mm²
    cable length
    3 m
    Environment
    IP degree of protection
    IP65
    IP67
    IP69K
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    XCSR... Contactless RFID Safety Switches, User Manual (Version 01)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XCSR RFIDSafety Switches.
    prp.document.label.format pdf
    Size 8.8 MB
    Date 1/07/17
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XCSR RFIDSafety Switches.
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety switches. XCS range (Version 1.0)
    Description
    XCSM miniature safety limit switches.XCSP and XCSD compact safety limit switches. XCSPL, XCSPR and XCSTR lever or spindle-operated safety switches. XCSA, XCSB, XCSC, XCSMP, XCSPA and XCSTA slim safety switches. XCSLE and XCSLF slim safety interlock switches. XCSE and XCSTE rectangular safety interlock switches. XCSR contactless RFID safety switches. XCSDMC, XCSDMP and XCSDMR coded magnetic safety switches.
    prp.document.label.format pdf
    Size 29.9 MB
    Date 4/03/20
    Description
    XCSM miniature safety limit switches.XCSP and XCSD compact safety limit switches. XCSPL, XCSPR and XCSTR lever or spindle-operated safety switches. XCSA, XCSB, XCSC, XCSMP, XCSPA and XCSTA slim safety switches. XCSLE and XCSLF slim safety interlock switches. XCSE and XCSTE rectangular safety interlock switches. XCSR contactless RFID safety switches. XCSDMC, XCSDMP and XCSDMR coded magnetic safety switches.
    Safety light curtains. XUSL range (Version 4.0)
    Description
    Safety light curtains, type 2 and type 4. Module for muting function. Preset muting arms for sfety light curtains. Safety modules. Accessories.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 19/02/20
    Description
    Safety light curtains, type 2 and type 4. Module for muting function. Preset muting arms for sfety light curtains. Safety modules. Accessories.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/12/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 1/12/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCR1111064D3 : Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCR1111064D3 : Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 3m - 5 pins
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /