Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XZ
XZCRA151141C5 Product picture

XZCRA151141C5

XZCRA151141C5 Product picture
XZCRA151141C5

jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PVC 5m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male 4 pins straight connector with screw-on and clip-on
    jumper cable end 2
    M12 female 4 pins straight connector with screw-on and clip-on
    collar material
    Metal
    cable composition
    4 x 0.34 mm²
    cable length
    5 m
    cable outer diameter
    5.3 mm
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    [In] rated current
    4 A
    insulation resistance
    >= 1000 MOhm
    maximum resistance across terminals
    5000 mOhm
    net weight
    0.22 kg
    Environment
    IP degree of protection
    IP69K
    ambient air temperature for operation
    -25…85 °C static
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCRA151141C5 : jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PVC 5m
    Description
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PVC 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PVC 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes



Compare products: /