
Roll over image to zoom in



+ 7
1 videos
Selector switch head, Harmony XB4, metal, black, 22mm, 2 positions, stay put
ZB4BD2
Bezel material:
Operator position information:
Cap/operator or lens colour:
Return:
Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
Designed as per international standards for high performance
Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No