Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB4
ZB4BW15 Product picture

ZB4BW15

Green premium brand logo
ZB4BW15 Product picture
ZB4BW15
Green premium brand logo

orange projecting illuminated pushbutton head Ø22 spring return for BA9s bulb

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for illuminated push-button
    device short name
    ZB4
    product compatibility
    BA 9s
    bezel material
    Chromium plated metal
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Orange projecting, unmarked
    operator additional information
    With plain lens
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    32 mm
    net weight
    0.028 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mechanical durability
    10000000 cycles
    electrical composition code
    M7 for <6 contacts using single blocks in front mounting with BA 9s
    M8 for <6 contacts using single and double blocks in front mounting with BA 9s
    M9 for <2 contacts using single blocks in front mounting with BA 9s and transformer
    device presentation
    Basic sub-assemblies
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…55 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to EN 50102
    standards
    JIS C8201-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C8201-1
    product certifications
    UL listed
    GL
    RINA
    DNV
    CSA
    BV
    LROS (Lloyds register of shipping)
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French6
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20.5 MB
    Date 29/07/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 453.4 KB
    Date 1/01/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB4BW15: orange projecting illuminated pushbutton head Ø22 spring return for BA9s bulb (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB4BW15: orange projecting illuminated pushbutton head Ø22 spring return for BA9s bulb (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Head\Illuminated pushbutton\Projecting\For body with integrated LED (Version 1.0)
    Files in document
    dwf
    4.9 KB
    dxf
    97.7 KB
    wmf
    9.4 KB
    dwg
    63.1 KB
    prp.document.label.format zip
    Size 175 KB
    Date 13/01/05
    Files in document
    dwf
    4.9 KB
    dxf
    97.7 KB
    wmf
    9.4 KB
    dwg
    63.1 KB
    Head\Illuminated pushbutton\Projecting\For body with integrated LED (Version 1.0)
    Files in document
    dwf
    1 KB
    dxf
    36.9 KB
    wmf
    1.1 KB
    dwg
    40.1 KB
    prp.document.label.format zip
    Size 79.2 KB
    Date 13/01/05
    Files in document
    dwf
    1 KB
    dxf
    36.9 KB
    wmf
    1.1 KB
    dwg
    40.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL certificate Harmony pushbutton (Version 1.0)
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    prp.document.label.format pdf
    Size 326.4 KB
    Date 9/08/19
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 23/05/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 24/02/17
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BW15 : ZB4BW15_ROHS_CHINA_DECLARATION
    Description
    ZB4BW15_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    ZB4BW15_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 19/04/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 1/10/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BW15 : ZB4BW15_ROHS_DECLARATION
    Description
    ZB4BW15_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    ZB4BW15_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 1/10/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BW15 : ZB4BW15_REACH_DECLARATION
    Description
    ZB4BW15_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    ZB4BW15_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB4 BZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ 006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB4 BZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB4 BD•, ZB4 BJ•, ZB4 BG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Panel
    (2)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ 01•

    • 1 2 elongated holes for ZBZ 006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ 01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ 01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ 01•.


  • Technical Description

    Electrical Composition Corresponding to Codes M1 and M7



    Electrical Composition Corresponding to Codes M2 and M8



    Electrical Composition Corresponding to Code M9



    Legend

    Single contact


    Double contact


    Light block


    Possible location