Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB6
ZB6CD02 Product picture

ZB6CD02

Green premium brand logo
ZB6CD02 Product picture
ZB6CD02
Green premium brand logo

illuminated square selector switch head Ø16 2-position stay put

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for selector switch
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Square
    type of operator
    stay put
    operator profile
    without handle
    operator position information
    2 positions 60°
    Complementary
    CAD overall width
    18 mm
    CAD overall height
    18 mm
    net weight
    0.016 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 852
    CSA C22.2 No 14
    JIS C8201-5-1
    UL 508
    JIS C8201-1
    product certifications
    UL
    CSA
    CCC
    GOST
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 13/05/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 1/03/98
    Description
    Mounting , cabling.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Head\Illuminated selector switch\Square - ZB6CD..\With handle (Version 1.0)
    Files in document
    dwf
    2.7 KB
    dxf
    52.1 KB
    wmf
    4 KB
    dwg
    47.2 KB
    prp.document.label.format zip
    Size 106 KB
    Date 13/01/05
    Files in document
    dwf
    2.7 KB
    dxf
    52.1 KB
    wmf
    4 KB
    dwg
    47.2 KB
    Head\Illuminated selector switch\Square - ZB6CD..\With handle (Version 1.0)
    Files in document
    dwg
    38.3 KB
    dwf
    871 B
    dxf
    31.8 KB
    wmf
    1 KB
    prp.document.label.format zip
    Size 72 KB
    Date 13/01/05
    Files in document
    dwg
    38.3 KB
    dwf
    871 B
    dxf
    31.8 KB
    wmf
    1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 27/03/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6CD02 : illuminated square selector switch head Ø16 2-position stay put
    Description
    illuminated square selector switch head Ø16 2-position stay put
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    illuminated square selector switch head Ø16 2-position stay put
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 19/04/16
    Description
    UE Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6CD02 : illuminated square selector switch head Ø16 2-position stay put
    Description
    illuminated square selector switch head Ø16 2-position stay put
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    illuminated square selector switch head Ø16 2-position stay put
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6CD02 : illuminated square selector switch head Ø16 2-position stay put
    Description
    illuminated square selector switch head Ø16 2-position stay put
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    illuminated square selector switch head Ø16 2-position stay put
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.