Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB6
ZB6EB8B Product picture

ZB6EB8B

Green premium brand logo
ZB6EB8B Product picture
ZB6EB8B
Green premium brand logo

orange light block with body/fixing collar with integral LED 12...24V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete body for pilot lights
    device short name
    ZB6
    sale per indivisible quantity
    5
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    light source
    LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Orange
    [Us] rated supply voltage
    12...24 V AC/DC
    Complementary
    CAD overall height
    14 mm
    CAD overall depth
    58 mm
    terminals description ISO n°1
    (+ -)PL
    net weight
    0.003 kg
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN 60947-1 4 kV
    signalling type
    Steady
    supply voltage limits
    6…30 V AC/DC
    current consumption
    15 mA
    surge withstand
    1 kV in contact conforming to IEC 61000-4-5
    2 kV in free air conforming to IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    standards
    EN/IEC 60947-5-1
    JIS C 4520
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-5
    JIS C 852
    EN/IEC 60947-1
    product certifications
    GOST
    UL
    CSA
    CCC
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
    electromagnetic emission
    Class B conforming to IEC 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 13/05/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 1/03/98
    Description
    Mounting , cabling.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Body\Pilot light with integrated LED - ZB6EB.B\Faston connection (Version 1.0)
    Files in document
    dwg
    51 KB
    dwf
    1.9 KB
    dxf
    65.6 KB
    wmf
    3.5 KB
    prp.document.label.format zip
    Size 122 KB
    Date 13/01/05
    Files in document
    dwg
    51 KB
    dwf
    1.9 KB
    dxf
    65.6 KB
    wmf
    3.5 KB
    Body\Pilot light with integrated LED - ZB6EB.B\Faston connection (Version 1.0)
    Files in document
    dwf
    7.1 KB
    dxf
    250.4 KB
    wmf
    15.7 KB
    dwg
    125.2 KB
    prp.document.label.format zip
    Size 398.4 KB
    Date 13/01/05
    Files in document
    dwf
    7.1 KB
    dxf
    250.4 KB
    wmf
    15.7 KB
    dwg
    125.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 315 B
    Date 10/09/15
    Description
    UL Certificate
    ZB6E B/G/M/H Indicator light (Version 1.0)
    Description
    ASEFA Certificate
    prp.document.label.format pdf
    Size 151.4 KB
    Date 4/11/99
    Description
    ASEFA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6EB8B : orange light block with body/fixing collar with integral LED 12...24V
    Description
    orange light block with body/fixing collar with integral LED 12...24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 1/04/20
    Description
    orange light block with body/fixing collar with integral LED 12...24V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 19/04/16
    Description
    UE Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 605.3 KB
    Date 1/11/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6EB8B : orange light block with body/fixing collar with integral LED 12...24V
    Description
    orange light block with body/fixing collar with integral LED 12...24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 1/04/20
    Description
    orange light block with body/fixing collar with integral LED 12...24V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.3 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6EB8B : orange light block with body/fixing collar with integral LED 12...24V
    Description
    orange light block with body/fixing collar with integral LED 12...24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 1/04/20
    Description
    orange light block with body/fixing collar with integral LED 12...24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.