Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB5
ZBY23LO Product picture

ZBY23LO

ZBY23LO Product picture
ZBY23LO

legend - with content " LOWER" C / W holder

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Label holder
    accessory / separate part category
    Marking accessory
    Complementary
    device composition
    Marked legend
    Legend holder
    accessory / separate part destination
    Ø 22 mm control or signalling unit
    range compatibility
    Harmony XB4
    Harmony XB5
    legend holder size
    30 x 40 mm
    marking
    White LOWER on 1 black side, 1 red side background
    language
    English
    sale per indivisible quantity
    1
    net weight
    0.002 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /