Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
ZC2JC15 Product picture

ZC2JC15

Green premium brand logo
ZC2JC15 Product picture
ZC2JC15
Green premium brand logo

limit switch body ZC2J - fixed - without display - 1C/O - 10..120 °C

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZC2J
    body type
    Fixed
    product compatibility
    XC2J
    associated head
    ZC2JE025
    ZC2JE095
    ZC2JE615
    ZC2JE015
    ZC2JE035
    ZC2JE055
    ZC2JE625
    ZC2JE635
    ZC2JE645
    ZC2JE665
    ZC2JE705
    ZC2JE655
    body material
    Metal
    cable entry
    1 tapped entry for Pg 13.5 cable gland (included)
    number of poles
    1
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    40 mm
    height
    81 mm
    depth
    41 mm
    net weight
    0.355 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK08
    ambient air temperature for operation
    10…120 °C for high temperature
    ambient air temperature for storage
    10…120 °C
    environmental characteristic
    High temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 28/02/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JC15 : ZC2JC15_ROHS_DECLARATION
    Description
    ZC2JC15_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/04/20
    Description
    ZC2JC15_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JC15 : ZC2JC15_REACH_DECLARATION
    Description
    ZC2JC15_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/04/20
    Description
    ZC2JC15_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /