Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
ZC2JD28 Product picture

ZC2JD28

ZC2JD28 Product picture
ZC2JD28

Limit switch body part with contact - 2 C/O - snap action

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body part with contact
    device short name
    ZC2J
    body type
    Plug-in body
    product compatibility
    XC2J
    body material
    Metal
    cable entry
    1 tapped entry for Pg 13.5 cable gland (included)
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    42 mm
    height
    81 mm
    depth
    41 mm
    net weight
    0.38 kg
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    (11-12)NC
    (23-24)NO
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK08
    ambient air temperature for operation
    -40…70 °C for low temperature
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JD28 : Limit switch body part with contact - 2 C/O - snap action
    Description
    Limit switch body part with contact - 2 C/O - snap action
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Limit switch body part with contact - 2 C/O - snap action
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JD28 : Limit switch body part with contact - 2 C/O - snap action
    Description
    Limit switch body part with contact - 2 C/O - snap action
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Limit switch body part with contact - 2 C/O - snap action
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /