Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
ZC2JE84 Product picture

ZC2JE84

Green premium brand logo
ZC2JE84 Product picture
ZC2JE84
Green premium brand logo

limit switch head ZC2J - side steel roller plunger horizontal

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Plunger head
    product compatibility
    XC2J
    associated body
    ZC2JC4
    ZC2JC48
    ZC2JD4
    movement of operating head
    Linear
    type of operator
    Side roller plunger spring return metal (with horizontal roller)
    type of approach
    Lateral approach, 2 directions
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    net weight
    0.245 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 28/02/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE84 : limit switch head ZC2J - side steel roller plunger horizontal
    Description
    limit switch head ZC2J - side steel roller plunger horizontal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    limit switch head ZC2J - side steel roller plunger horizontal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE84 : limit switch head ZC2J - side steel roller plunger horizontal
    Description
    limit switch head ZC2J - side steel roller plunger horizontal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    limit switch head ZC2J - side steel roller plunger horizontal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /