Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
ZC2JY41 Product picture

ZC2JY41

ZC2JY41 Product picture
ZC2JY41

limit switch lever ZC2JY - thermoplastic offset roller lever variable length

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    ZC2J
    product compatibility
    XC2J
    associated head
    ZC2JE06
    ZC2JE05
    ZC2JE04
    ZC2JE01
    ZC2JE02
    ZC2JE07
    ZC2JE03
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return thermoplastic (variable length offset)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -25…70 °C for standard environment
    -40…70 °C for low temperature
    ambient air temperature for storage
    -40…70 °C standard environment
    -40…70 °C low temperature
    environmental characteristic
    Standard environment
    Low temperature
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JY41 : ZC2JY41_ROHS_DECLARATION
    Description
    ZC2JY41_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    ZC2JY41_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JY41 : ZC2JY41_REACH_DECLARATION
    Description
    ZC2JY41_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    ZC2JY41_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /