Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
ZC2JY61 Product picture

ZC2JY61

Green premium brand logo
ZC2JY61 Product picture
ZC2JY61
Green premium brand logo

limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    ZC2J
    product compatibility
    XC2J
    associated head
    ZC2JE09
    movement of operating head
    Rotary
    type of operator
    Stay put forked arm with rollers stay put thermoplastic (2 tracks)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By specific cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -25…70 °C for standard environment
    -40…70 °C for low temperature
    ambient air temperature for storage
    -40…70 °C standard environment
    -40…70 °C low temperature
    environmental characteristic
    Low temperature
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 28/02/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JY61 : limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C
    Description
    limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JY61 : limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C
    Description
    limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    limit switch lever ZC2JY - forked arm with rollers 2 tracks - -40..70°C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /