Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
ZCKJ134 Product picture

ZCKJ134

Green premium brand logo
ZCKJ134 Product picture
ZCKJ134
Green premium brand logo

limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE64
    ZCKE66
    ZCKE619
    ZCKE62
    ZCKE23
    ZCKE08
    ZCKE21
    ZCKE61
    ZCKE06
    ZCKE05
    ZCKE67
    ZCKE629
    ZCKE63
    ZCKE65
    body material
    Metal
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    With
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    300 V conforming to UL 508 for contact block
    250 V conforming to IEC 60947-1 for indicator light module
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    electrical circuit type
    Indicator light module 2 LED AC, 110/240 V (95...264 V) service life: 100000 h
    width
    40 mm
    height
    94 mm
    depth
    44 mm
    net weight
    0.32 kg
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.2 MB
    Date 22/05/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ134 : limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13
    Description
    limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    XCKJ/L/M... limit switches - BV type approval certificate (Version 1.0)
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 412.6 KB
    Date 21/12/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ134 : limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13
    Description
    limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - Pg13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /