Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Find the nearest wholesaler in your area

Smart PLCs
Modicon M221 PLC’s were designed for both simple and complicated machine control. The small outer dimensions allow for compact installation, yet come with a wealth of embedded functions. The M221 provides a variety of expansion modules including analogue, functional safety and motor starter control. With simple programming via SoMachine Basic the M221 allows for both flexible and sophisticated machine applications.

TeSys T Motor management system
TeSys T covers all motor monitoring and protection needs in industrial installations. Your equipment is protected while advanced diagnostics, statistics and alarms help you anticipate unexpected production halts to minimize downtime. In addition, the system’s connectivity and access to real time data provides key information to enhance the operation and safety while improving efficiency. Connectivity via multiple industrial protocols: Modbus, Profibus, CANOpen, DeviceNet, Modbus TCP and Ethernet IP lets you control processes from one centralised location.

iEM3000 DIN Rail Energy Meter
iEM3000 DIN rail series energy meters support direct, solid-core CT, LVCT and Rogowski coil CT connections. Different models in the range come with Modbus, BACnet or LONWorks protocols, while other models are NMI pattern approved for tenant billing.
Com’X 210 / Com’X 510 Energy Server
A highly flexible plug-and-play Energy Server that collects and stores water, air, gas, electricity, steam consumption and environmental parameters like temperature, humidity and CO2 levels. Data is periodically transmitted as a report to a server for easy management of your energy.

Magelis HMI STU
Magelis HMI STU is the only touch screen that provides revolutionary Ø22mm pushbutton panel mounting. Communication capabilities covers a wide range of drivers and protocols enabling the screen to connect, monitor and control both Schneider Electric and third party products in your machine. Easy to configure with free Vijeo Designer software, you can also access the HMI remotely on your mobile app when connected to a Wifi or gateway with the Vijeo Design’Air mobile app from iTunes/Google Play store. With maintenance free LED screen and battery free, the Magelis HMI STU brings a cost-effective and connected solution to all machine builders.

PowerTag energy sensor
Schneider Electric introduces PowerTag, the smallest wireless Class 1 energy sensor designed to fit perfectly onto Acti9 miniature circuit breakers. PowerTag delivers precise, powerful and real time data directly at the load level. It not only monitors energy, but is capable of sending overload and voltage loss e-mail alarms to a building manager. Without taking extra space in existing switchboards, PowerTag your circuit breakers and start monitoring your critical loads.

Find the nearest wholesaler in your area

<script> $(document).ready(function() { $('head').append('<meta name="apple-itunes-app" content="app-id=714825126">'); }); </script>
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerAU"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Latest version for Google Chrome, Mozilla Firefox or Microsoft Edge is recommended for optimal functionality.