Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Find the nearest wholesaler in your area

Wholesaler locator opens in new window

Zelio Electromechanical relays:

> Large choice of number of contacts (up to 4)
> Easy installation & maintenance
> Plug in type with standard pin arrangement (with socket)
> Test button & lock-down door for testing the functionality of the relay
> Input and output current and voltage adaptation

Zelio SSR solid state relays:

> Long life
> High frequency & current switching (up to 125A)
> Adapted to packaging and textile machines
> No noise, for building and medical applications
> Not impacted by vibration environment

Zelio Monitoring and Control Relays:

Monitoring of your equipment with Simple and accurate adjustments are a sure-fire way to achieve quick and easy setup. These relays can satisfy all the monitoring requirements of mobile process control or network equipment.
Phaseo Modular Single phase power supplies:
> Modular and optimum power supplies for 100-240 V single-phase networks
> Output voltage: 5, 12, 24, 48 V -7 W-145 W
> Highly compact size
> Wide voltage range
> Fixing by screw or on omega rail
Phaseo Universal 1 & 3 phase power supplies offer:
> For networks 1/3-phase 100-500 V 
> Output voltage: 24 V and 5 to 15 V by converter modules 48 V, 72-960 W
> Integrated energy reserve
> 6 product references 3 A to 40 A
> Fixing on omega rail
> Advanced diagnostics by LED and relay contact
> Integrated anti-harmonics filter

Find the nearest wholesaler in your area

Wholesaler locator opens in new window

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

All Support & Contact

Find answers now. Search for a solution on your own, or connect with one of our experts.