Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
  •  

    PacDrive 3

    A complete automation solution for motion-centric machines


    PacDrive 3 is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality on a single hardware platform. With its centralized system architecture, PacDrive 3 is the ideal solution for controlling a broad range of servo-driven production and packaging machines, as well as material handling equipment and robotics, using fully integrated, IEC 61131-3-compliant program structures. More than 80.000 machines worldwide are controlled by PacDrive to this day.

  • PacDrive3 - Scalable Automation Solution

    For years, PacDrive control technology has allowed users to have synchronized multi-axial motion, PLC functionality, and robotic control on a single hardware platform. This open technology utilizing international standards is aimed at reducing hardware and software complexity.
 

Downloads

 

Features

  • • One integrated, scalable automation platform, scalable controller performance from 0 to 130 servo drives and robot axes
  • • Single controller solution for motion, PLC logic, and communication; no additional and/or proprietary hardware required for the complete machine (incl. robotics)
  • • One programming tool / one program for the complete machine, IEC 61131-3-compliant programming design 
  • • Software can be ported between platforms 
  • • Fully integrated Ethernet-based communication using Sercos for I/O, drive and safe communication 
  • • Open system, supporting other field busses as well as TCP/IP communication 
  • • One of the most flexible drive solutions with single and multiaxis drive solutions, cabinet based and as well integrated servo drives 
  • • EcoStruxure™ Machine Expert (formerly known as SoMachine) based tools, supporting the engineering process, including safety programming/parameterizing,commissioning and diagnostics 
  • • Embedded safety approach with safe logic controller, safe I/Os, safe drives and safe communication over Sercos Automation bus for safety solutions up to SIL 3, PLe (according to IEC 61508: 2010, EN/ISO 13849: 2008) 
  • • Robotic solutions (kinematic packages, including drives, electronics and software) up to IP 65

Technology platforms

Documents and downloads

Access offer documentation, support information, software updates, certificates, customer references and more...

Contact sales and support

From technical support to complete customer service, we care about your business and individual needs.
<script> $(document).ready(function() { $('head').append('<meta name="apple-itunes-app" content="app-id=714825126">'); }); </script>
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerAU"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Latest version for Google Chrome, Mozilla Firefox or Microsoft Edge is recommended for optimal functionality.