Harmony XB4 / XB5
For your control systems that require high-performance, compact, and easy-to-install components, Harmony XB4 and XB5 push buttons are your ideal solution. Simple to integrate into your Control Systems and conformity to industry standards ensure high performance for industrial applications with robust and durable controls with IP66 protection and above. Harmony XB4 Metal push buttons and pilot lights are corrosion resistant with metal earthing bezel. Single screw tightening provides secure and robust fixing under extreme shock. Harmony XB5 plastics pushbuttons and pilot lights provide tool free installation and chemical resistance with double insulation.
Harmony XB5R wireless and battery less push buttons
Simplify the wiring of your machine with wireless technology and reduce costs and time during installation with a plug and play package. Safe and robust, designed for industrial environments all with the same high-quality offered by the rest of the Harmony push button range, offering a working distance of up to 100 metres line of sight.
Control Stations
Designed for industry and the service sector, this range of control stations combines simplicity of setup with compact size and flexibility. It is ideal for applications requiring good resistance to chemical agents and/or double electrical insulation housing up to five operators/indicators.