PanelSeT SFN - How to Install and couple plinths | Schneider Electric
The PanelSeT SFN plinth is a robust and stable base made of sheet steel finished with an epoxy polyester powder (RAL7022) that enables cable protection and management while ensuring a secure fixation between the enclosure and the floor, along with a slight elevation. Its design helps guarantee a dependable foundation for equipment, facilitating optimal performance, easy maintenance, and convenient access. The plinth comprises two components: the front and rear kit, which is determined by the enclosure's width, and the side panels, which determine the enclosure's depth. The number of side panels required varies depending on the specific plinth combination. There are different ways to couple the plinths and to fix it to the enclosure. Also compatible with PanelSeT SM compact floor standing enclosures.
Date:
28 sept. 2023 | Type :
How to video
Langues:
Anglais | Version:
1.0
Sous-type: Installation details
Référence du document:
UEMKTV006EN