SpaceLogic M400A / M800A / M1500A Non-Spring Return Linear Actuators Installation Instructions
SpaceLogic M400A (VB) / M800A (VB) /M1500A (VB) series Non-Spring Return linear actuators are available in two styles, U-Bolt Mount style, mounts to Schneider Electric globe valves with AV-821 linkage kits for mounting to VB-7xxx valves or AV- 822 for mounting to VB-8xxx, or VB-9313-0-5-xx valves. Screw Mount style, screws directly to the bonnet nut on VB-7xxx valves (no adapter required).
Datum:
25 okt. 2021 | Type:
Instruction sheet
Talen:
Engels | Versie: 5
Documentreferentie:
F-27599