Melhore a gestão da energia e reduzir o consumo de energia e as emissões de gás de efeito estufa

    Gestão e Planejamento de Certificação ISO 50001

    Worker talking on phone in control room with monitors

    Challenges

    You want your enterprise to be more sustainable and more efficient with the energy it uses, but there are many directions you can go. ISO 50001 certification is a logical, and sometimes mandatory, route to take if you have all the internal resources necessary to accomplish and maintain certification. However, you must consider your staff competencies and whether they have the expertise required to fulfill the ISO 50001 obligations.
    • Solutions

      Whether your goal is to become more sustainable, use less resources (including energy, waste, water, fuel), buy energy more effectively or all of the above, Schneider Electric is the only partner that can help you with everything that you need. As part of the strategic planning process, you will be assigned a Schneider Electric single point of contact. Together with you and the appropriate Schneider Electric team members, we will identify your goals, energy risk tolerances, action plans and schedules for your program during the rollout campaign.
    • Value Proposition

      • Setting up a robust management system that drives continual improvement.
      • Reinforcing corporate brand as one that is sustainable and environmentally responsible.
      • Taking a proactive approach to energy management to get ahead of future government or market-driven requirements.
    • Differentiation

      • Schneider Electric’s capabilities in ISO 50001 certification are unmatched in the marketplace in approach flexibility and implementation experience.
      • Schneider Electric’s world headquarters in Paris, France, The Hive, was the first ISO 500001 certified site, globally. Since 2011, Schneider Electric has begun the process of certifying all its facilities and as of early 2015 has obtained certification for more than 80. Schneider Electric utilizes the lessons learned during certification of our own facilities to improve your ISO 50001 consulting engagement and certification experience.
    Independentemente da idade dos equipamentos, temos opções de serviço que incluem Manutenção, Gestão Remota, Peças de reserva, Formação, Modernização e Consultoria; harmonizadas com as 5 fases fundamentais do Ciclo de Vida da Gestão de Ativos. Gestor e colaborador num armazém.
    A successful implementation of the ISO 50001 standard depends on commitment from all levels and functions of the enterprise as the organization establishes an energy policy. Consistent processes and procedures are critical to the support of the program, while continuous exploration and improvement will continue to drive your effective energy policy forward.

    Benefícios

    • Texto padrão alternativo
      Seja desafiado a ver as questões de energia e sustentabilidade estrategicamente, garantindo que todas as decisões suportem a integridade financeira e operacional de cada loja, depósito, instalação e edificação.
    • Texto padrão alternativo
      Alavanque a equipe da Schneider Electric como uma extensão da sua empresa que fornecerá liderança para seu programa completo de gestão de energia e sustentabilidade.
    • Texto padrão alternativo
      Implemente um programa de gestão de energia estruturado, com uma abordagem escalável e padronizada que aumente o engajamento, a prestação de contas e impulsione melhoria contínua do desempenho energético em todos os níveis da organização.