Meter Enclosures / Panels

    • Factory Assembled Enclosure Find Your Gray Box

      Improve the speed and savings of your system startup.

      Read Story
      Two men looking at laptop computer in a network data center, energy management software, energy efficiency.
      Architect and client discussing the plan of the building at the construction site, rear view

      Challenges

      The walls are going up in a couple of weeks. You need the power installed now. This specific project calls for specific power. Where can you find the customer enclosure and have it delivered in time.
      Default Alternative Text

      Factory Assembled

      A wide range of designs are available for metering, communication, and control applications to simplify new and retrofit installations.

      Why work with Schneider Electric

      • Texto alternativo padrão Factory Tested Our equipment is professionally crafted, factory tested, and pre-wired. It is designed to order as a free-standing or wall-mounted system that will greatly improve the speed of your system startup, backed by our Square D™ by Schneider Electric quality standard of excellence.
      • Texto Padrão Alternativo Multiple Choices Available From the service entrance for revenue metering to high density tenant sub-metering and just about everything in between. If you don’t see what you had in mind and would like to special order a custom enclosure, we offer design services to accommodate your needs.

      Facts

      • Ícone de SE Default Designed to current NEC and UL standards.
      • Ícone de SE Default Equipped with hazard and safety labels.
      • Ícone de SE Default UL/CUL 508A listed whenever possible.
      • Ícone de SE Default Efficient panel layout and well marked terminals reduce wiring errors and needless troubleshooting.
      • Ícone de SE Default Complete with necessary documentation and mounting hardware for quick and easy installation.