Soluções para bombeamento de Petróleo e Gás e estações de compressão

    Equipamentos de Distribuição Elétrica

    Soluções para Baixa e Média Tensão para Estações de Bombeamento e Compressão

A worker testing the flow of an electrical current in Arc Flash Protection gear, energy efficiency, energy management

Challenges

Facilities profit from long lasting gear

Downtime due to maintenance is a huge loss, but is a planned event for most stations. Extended maintenance cycles can make a huge difference over the life of your equipment. You need reliable equipment which is easy to maintain, and which also can extend the life of critical components of your pump or compressor station.

  • Solutions

    From Gas-Insulated Medium Voltage Switchgear and low voltage motor controllers, to simple safety switches and transformers, Schneider Electric provides a complete solution of low footprint, reliable, and innovative electrical distribution equipment to suit your needs.

  • Value Proposition

    • Saving space, time, and cost from design phase through installation
    • Maximized revenue by employing the most efficient and reliable& solutions from the start
    • Web enabled switchgear to control the challenges of large stations
  • Differentiation

    • Over 100 years of experience in the supply and service of electrical distribution equipment
    • Dedicated engineering and support teams to engineer your cost effective solutions to your needs
    • Seamless integration of solutions from medium voltage to low voltage in pre-fabricated Power Zone Centers
Default Alternative Text

Applications

See more solutions for Pumping & Compressor Stations

However large or small your station, you need reliable power and complete control of your electrical distribution in order to maximize efficiency, ensure worker safety, and extend the life of your equipment. Innovative gas insulated Switchgear and arc-resistant Switchgear provide a perfect blend of economy, robustness, and technology for your applications. These products and a complete understanding of your needs makes Schneider Electric an ideal partner for your low voltage and medium voltage electrical solutions.

Benefits

  • Texto padrão alternativo

    Leverage our expertise in low voltage and medium voltage to simplify your system

    Benefit from superior services and support of electrical distribution switchgear

  • Tempo é dinheiro, finanças, gestão de tempo, sustentabilidade.

    Reduce maintenance with equipment designed for extended periodic maintenance cycles

  • Banda larga, velocidade, rede, Power to the cloud, internet das coisas, prestadores de serviços cloud.
    Control your distribution utilizing network-enabled intelligent equipment
  • Lápis vermelho a verificar uma checklist, relatório de sustentabilidade.
    Meet both cost and space constraints by starting multiple motors with one reduced voltage soft start

    Arc-resistant Type 2 and 2B equipment available

    Reduce size and total cost of your installation using gas-insulated medium voltage switchgear