Integrated Smart Buildings

    Leverage integration to maximize savings and efficiency

Um homem a cuidar da gestão de um centro de dados na sala dos servidores, serviços de centro de dados, operações de centro de dados

Challenges

Energy prices are volatile. Budgets are shrinking. Threats are increasing. Green building legislation and carbon emissions regulations are more prevalent. Now more than ever, energy efficiency and uncompromising security are crucial to overall business performance. 

Value Proposition

  • Texto Alternativo Por Defeito

    Do more with less impact on the planet

    Coordinated behavior across multiple systems can provide savings ranging from 15% to 30% of energy costs. Our integrated smart buildings solutions improve asset value, rental value and financial performance for occupants.

  • Texto Padrão Alternativo

    Meet the evolving need for security.

    Fully integrated smart buildings ensure the safety of people and protection of intellectual and physical property. We integrate security systems with building and energy management systems to maximize efficiency and safety.