Safety Module / Remanent Voltage Detection and Limit Switch and Guard Switch with Lock / Contactor / Cat.4 PL e, SIL 3 / Stop Category 0

Texto alternativo padrão

Your business issues

According to your risk assessment result, you have identified the need to design your machine with speed monitoring safety function required to reach PL e EN/ISO 13849-1, SIL 3 EN/IEC 62061 in order to meet current safety legislation and standards enabling CE compliance and have the need to speed up the time consuming offer selection and documentation process. To reduce machine time to market and improve profitability when creating BOM, wiring diagrams and reliability calculation of the safety chain.

Our experts help you throughout the entire machine life cycle.

Ilustração, soluções para ciclo de vida de máquina, produção industrial, controle de máquinas.
  • Solutions

    • This solution Speed monitoring with Safety Module provides an efficient way to build machine safety. The Preventa XPSVNE traditional safety module enables the creation of the safety circuit.
    • The documentation provides wiring diagram, schematic diagram, explanation of application and the safety reliability calculations. The safety chain solution supports you create safety architectures with a Category 4 architecture PL e EN ISO13849-1 and SIL 3 EN IEC 62061 for the speed monitoring function.
    • After the Safety-related stop function is initiated the safety module monitors the motor as it freewheels to a stop. As the motor slows a remnant voltage is produced in the windings of the motor due to residual magnetism. The voltage is measured to detect speed of the motor and unlocking signal for locked movable guard and engaging brakes when the motor is in standstill.
  • Value Proposition

    Safety Chain solutions provide a template to solve each safety function around a machine. Using safety chain solutions reduces time to create each safety function to meet the requirements of the machine risk assessment. It is possible to modify the safety chain solutions with products meeting your specific need on the machine and thus can be used as a template when designing the safety functions for your machine and thus improving your efficiency while saving costs in the process.
     
    Each safety chain solution contains:
    • Explanation of the architecture and safety chain
    • Wiring diagram
    • Calculation explanation
    • Calculation result
    • TÜV Certificate
    • Sistema project file
  • Differentiation

    Safety chain solutions concept is unique to minimize the complexity for implementing safety on machines. For each safety function around the machine there are ready to use or modify solutions available. Available for customers around the world aiming to reach CE certification.