Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of ION8650 004.031.001 Firmware

ION8650 004.031.001 Firmware

Firmware version v4.31.1 for the PowerLogic™ ION8650 meter; associated files for all variants (A,B,C); Meter template and whats new. This upgrade brings support for the optional outage notification card, Ethernet push notifications, DNS resolution, Transient absolute detection mode, new DNP inactivity timeout, and 5-digit DNP3 unit ID support, in addition to general device improvements. See the included What’s New document for more details. Firmware file checksums (SHA256) 004.031.001_8650A.upg: e04b24da92ebda54d81aabb7bf547c308e8c0baf4cb43a518f3aabe272b3e328 004.031.001_8650B.upg: eabe0ecd6ecf83bf2b9c64daf000fc51547f2c9f7cc5f7dd42ca0aad5c7e8471 004.031.001_8650C.upg: 9bf1620485267f0eba15c82fef0ab34190703dc8700d7f36f82b09e642903807

Date: Apr 24 2019 | Type: Firmware
Languages: English | Version: v4.31.1
Document Number: ION8650_V004.031.001

Files

File Name
004.031.001_8650A.upg
004.031.001_8650B.upg
004.031.001_8650C.upg
7EN12-0320-00_ION8650_WhatsNew_Firmware_V4311.pdf
8650A_v4.30.0_FAC-35s_V4.3.0.0.1.dcf
8650A_v4.30.0_FAC_V4.3.0.0.1.dcf
8650B_v4.30.0_FAC-35s_V4.3.0.0.2.dcf
8650B_v4.30.0_FAC_V4.3.0.0.2.dcf
8650C_v4.30.0_FAC-35s_V4.3.0.0.2.dcf
8650C_v4.30.0_FAC_V4.3.0.0.2.dcf