Cam switches, complete switches, 12 and 20 A, front mounting, by dia 22 mm hole, 45 x 45 mm front plate, 35 mm handle

Cam switches, complete switches, 12 and 20 A, front mounting, by dia 22 mm hole, 45 x 45 mm front plate, 35 mm handle

Document Number

 : 

Date

 : 

Type

 : 

Languages :

Version :

Files
Size
K1-K2-I-and-K-form-015-to-023-QCH-NCH_CAD2D-MECHANICAL_SIDE (.dwf)
K1-K2-I-and-K-form-015-to-023-QCH-NCH_CAD2D-MECHANICAL_SIDE (.dwg)
K1-K2-I-and-K-form-015-to-023-QCH-NCH_CAD2D-MECHANICAL_SIDE (.dxf)
K1-K2-I-and-K-form-015-to-023-QCH-NCH_CAD2D-MECHANICAL_SIDE (.wmf)

Product Ranges:

Unlock additional features

Please log in or register to see additional features

loader-lg loader-sm