ASCO White Paper| Surge Protection for Precision Cooling Systems

To fully protect precision cooling equipment in data centers, surge protective devices should be installed on all critical branch panels and computer room air conditioners within a facility. Without these devices, transient overvoltages could damage or di

Document Number

 : 

Date

 : 

Type

 : 

Languages :

Version :

Files
Size
asc-spd-wp-precision-cooling (.pdf)

Product Ranges:

ASCO Model 950 (MVF Series) Surge Protective Device, ASCO Model 235 (Edco SHA) Surge Protective Device, ASCO Model 241 Surge Protective Device, ASCO Model 160 Surge Protective Device, ASCO Model 186 Surge Protective Device, ASCO Model 247 (Islatrol®) Surge Protective Device, ASCO Model 243 (Edco PS-6DL) Surge Protective Device, ASCO Model 157 Edco SS64 SS65 Surge Protective Device, ASCO Model 252 (Edco HSP) Surge Protective Device, ASCO Model 265 (Edco SLAC) Surge Protective Device, ASCO Model 151 Surge Protective Device, ASCO Model 233 Surge Protective Device, ASCO Model 250 (Edco INXT) Surge Protective Device, ASCO Model 256 Edco SHA-1235FS Surge Protective Device, ASCO Model 258 (Edco SHA-1250) Surge Protective Device, ...View more ASCO Model 950 (MVF Series) Surge Protective Device, ASCO Model 235 (Edco SHA) Surge Protective Device, ASCO Model 241 Surge Protective Device, ASCO Model 160 Surge Protective Device, ASCO Model 186 Surge Protective Device, ASCO Model 247 (Islatrol®) Surge Protective Device, ASCO Model 243 (Edco PS-6DL) Surge Protective Device, ASCO Model 157 Edco SS64 SS65 Surge Protective Device, ASCO Model 252 (Edco HSP) Surge Protective Device, ASCO Model 265 (Edco SLAC) Surge Protective Device, ASCO Model 151 Surge Protective Device, ASCO Model 233 Surge Protective Device, ASCO Model 250 (Edco INXT) Surge Protective Device, ASCO Model 256 Edco SHA-1235FS Surge Protective Device, ASCO Model 258 (Edco SHA-1250) Surge Protective Device, ASCO Model 160 Surge Protective Device, ASCO Model 166 (Edco CX-HFN) Surge Protective Device, ASCO Model 159 Surge Protective Device, ASCO Model 184 Edco CAT6-5POE Surge Protective Device, ASCO Model 185 Ethernet Surge Protective Device, ASCO Model 237 Edco FAS-120AC Surge Protective Device, ASCO Model 146 (Edco PLP-S) Surge Protective Device, ASCO Model 150 Edco TER Series Surge Protective Device, ASCO Model 172 Edco PHC Series Surge Protective Device, ASCO Model 174 (Edco SLCP) Surge Protective Device, ASCO Model 175 Surge Protective Device, ASCO Model 132 Surge Protective Device, ASCO Model 238 (Edco TCS-HWR) Surge Protective Device, ASCO Model 575 Surge Protective Device, ASCO Model 565 Surge Protective Device, ASCO Model 460 Surge Protective Device, ASCO Model 465 Surge Protective Device, ASCO Model 480 Surge Protective Device, ASCO Model 485 Surge Protective Device, ASCO Model 440 Surge Protective Device, ASCO Model 445 Surge Protective Device, ASCO Model 420 Surge Protective Device, ASCO Model 425 Surge Protective Device, ASCO Model 430 Surge Protective Device, ASCO Model 350 Surge Protective Device, ASCO Model 330 Surge Protective Device, ASCO Model 331 Surge Protective Device, ASCO Model 335 Surge Protective Device, ASCO Model 360 Surge Protective Device, ASCO Model 450 Surge Protective Device, ASCO Model 451 Surge Protective Device, ASCO Model 452 Surge Protective Device, ASCO Model 453 Surge Protective Device, ASCO Model 205 (Edco DRS) Surge Protective Device, ASCO Model 310 Surge Protective Device, ASCO Model 318 Surge Protective Device, ASCO Model 270 (Islatrol E) DC Surge Protective Device, ASCO Model 275 Islatrol ICLRIC Surge Protective Device, ASCO Model 277 (Islatrol IE) Surge Protective Device, ASCO Model 105 (Edco DRS) Surge Protective Device, ASCO Model 107 (APT D60401-S) Surge Protective Device, ASCO Model 108 (APT D60401-B) Surge Protective Device, ASCO Model 109 (LV-DIN-Rail) Surge Protective Device, ASCO Model 145 Edco MRA-6LC-6 Surge Protective Device, ASCO Model 149 Edco SRS-BIU-15 Surge Protective Device, ASCO Model 131 (Edco OPX-SPK) Surge Protective Device ...View less

Unlock additional features

Please log in or register to see additional features

loader-lg loader-sm