Power Mount USB-C Wall Connector for Apple HomeView

SAH111301

Product or component type: USB-C wall connector

CAD 89.99

Key features:
  • Flexible USB-C power: Continuous power from 20W all the way up to 60W
  • Bring your own adapter: Works with your USB-C power adapter (sold separately)
  • Rock-solid hold: Keeps Apple HomeView firmly in place on the wall
  • Easy DIY install: Screws and anchors included with no electrician or wall box required...

Product is coming soon.

What is the Schneider Home USB-C Power Mount Wall Connector for Apple HomeView and what are its key features?
Designed exclusively for Apple HomeView in collaboration with Apple, the Schneider Home Power Mount USB-C Wall Connector supplies continuous power and features simple, do-it-yourself installation. This version mounts to the wall with the included screws and anchors, and cable management keeps the cord tidy. Precision magnets guide Apple HomeView into exact position and hold it firmly in place. Installation needs no electrician and no wall box. The mount supports up to 60W for a constant, powered place on the wall, connecting
View more