Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
arrow2_left Main Page arrow2_right EcoStruxure Power Device
thumbnail

EcoStruxure Power Device

EcoStruxure Power Device app is a single app to operate Schneider Electric protection relays and circuits breakers in medium and low voltage applications.

It provides in a single mobile app necessary information and abilities to operate and efficiently maintain devices in EcoStruxure Power and Grid domains of expertise.
One powerful app to:
  • Increase power uptime and energy efficiency
  • Maintain performance, safety, and reliability
  • Future-ready, updatable and upgradable.

The protection devices can be identified by simply scanning their QR codes. Once recognized, wireless communication is possible via by WIFI, Bluetooth, NFC technologies for proximity operation and monitoring of the devices.
Get real time notifications about the electrical installation: load levels, health status, warnings and alarms, protection settings…and more!

Features Overview:
  • Simplify
  • The features expected are clearly accessible and independently of the Schneider Electric product model. EcoStruxure Power Device app is built to be used without training.
  • Connect the world
  • Connect people easily and share information with them (Mail, Cloud, Call). It’s mean connect Schneider Electric easily and access to Schneider Electric Field Service and Digital Service in a native way.
  • Safer and Faster
  • No more paper, everything is going faster (diagnostic, guidance, operate) with higher level of safety and cybersecurity than never.

Managed Devices:
  • MasterPact MTZ air circuit breakers
  • TeSys GV4 motor circuit breakers
  • Easergy P5 protection relays
  • Easergy P3 protection relays
  • MiCOM C264 bay controllers
  • Thermal Monitoring to get the temperature and humidity data from Thermal sensors TH110 and CL110

Close

action_close

Also available on...

Size iOS: 157,76 MB / Android: 88,1 MB
Price Free
Languages English, Danish, Dutch, Finnish, French, German, Greek, Hebrew, Indonesian, Italian, Portuguese, Russian, Spanish, Swedish

Scan QR codes with your phone