Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Residential and Small Business

Lighting Control

Powerlink Lighting Control Systems

Powerlink Lighting Control Systems Schneider Eletric

Controller - 500 Level G3 Controller

Basic control for low-voltage switching applications. Basic control for low-voltage switching applications.

View Details
Controller - 1000 Level G3 Controller Schneider Eletric

Controller - 1000 Level G3 Controller

Complete control for for smaller facilities. Complete control for for smaller facilities.

View Details
Controller - 2000 Level G3 Controller Schneider Eletric

Controller - 2000 Level G3 Controller

Fast Ethernet-based control for managing a large lighting system. Fast Ethernet-based control for managing a large lighting system.

View Details
Controller - 3000 Level G3 Controller Schneider Eletric

Controller - 3000 Level G3 Controller

Web-enabled device for controlling and managing the cost of the lighting system. Web-enabled device for controlling and managing the cost of the lighting system.

View Details
Controller - 3000C Level G3 Controller Schneider Eletric

Controller - 3000C Level G3 Controller

Powerlink G3 Intelligent Lighting Panels. Powerlink G3 Intelligent Lighting Panels.

View Details
Powerlink MVP

Powerlink MVP

Powerlink MVP Intelligent lighting panels. Powerlink MVP Intelligent lighting panels.

View Details
Powerlink Device Power Supply Schneider Eletric

Powerlink Device Power Supply

The Powerlink Device Power Supply distributes power on a C-Bus network. The Powerlink Device Power Supply distributes power on a C-Bus network.

View Details
Powerlink Device Router Schneider Eletric

Powerlink Device Router

Powerlink Device Routers between a Powerlink NF3000G3C controller and C-Bus devices. Powerlink Device Routers between a Powerlink NF3000G3C controller and C-Bus devices.

View Details
Powerlink G3 Remote Mount Controllers Schneider Eletric

Powerlink G3 Remote Mount Controllers

Remote Mount panelboard mounted Controllers. Remote Mount panelboard mounted Controllers.

View Details
Powerlink G3 Remote Source Controller Schneider Eletric

Powerlink G3 Remote Source Controller

Powerlink remote source controller (RSC). Powerlink remote source controller (RSC).

View Details
Powerlink G3 Power Supply Schneider Eletric

Powerlink G3 Power Supply

Powerlink G3 Power Supply for controllers control buses and remotely operated circuit breakers. Powerlink G3 Power Supply for controllers control buses and remotely operated circuit breakers.

View Details
Powerlink Network Area Controller Schneider Eletric

Powerlink Network Area Controller

Network Area Controllers with a 3000 level system. Network Area Controllers with a 3000 level system.

View Details

Lighting Contactors

Type L/LX Lighting Contactors Schneider Eletric

Type L/LX Lighting Contactors

Available with current ratings up to 30A. UL Listed and CSA certified to meet a variety of North American needs

View Products
Type S Multipole Lighting Contactor Schneider Eletric

Type S Multipole Lighting Contactor

8903 Type S lighting contactors from 30 to 800A. Available as electrically or mechanically held devices and can be ordered as open or enclosed devices.

View Products
Compare products: /