Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Switchboards and Switchgear

Switchboards

QED-2

QED-2

≤600V, 400-5000 A, low voltage switchboard. A versatile and customizable service entrance and power distribution solution for commercial, institutional and industrial applications.

View Details
MDS

MDS

≤600V, 400-1200 A, compact low voltage switchboard. An economical, low footprint and quick delivery service entrance and power distribution solution for commercial, institutional and industrial applications.

View Details
QED-6 Schneider Eletric

QED-6

600 Vac, 1600-6000 A, Rear Connected, Drawout Switchboards. The QED-6 switchboard is designed to provide excellent electrical distribution, protection, and power quality management solutions in commercial and industrial environments where uptime is essential.

View Details

Switchgear

Power-Zone® 4 Front Accessible Schneider Eletric

Power-Zone® 4 Front Accessible

635 Vac, 1600-5000 A, CSA, ANSI,drawout,metal-enclosed switchgear. designed to provide superior electrical distribution, protection, and power quality management

View Details
Power-Zone® 4 Schneider Eletric

Power-Zone® 4

635 Vac, 1600-6000 A, CSA, ANSI,drawout, metal-enclosed switchgear. Designed to provide superior electrical distribution, protection, and power quality management

Part of Set Series
View Details
MASTERCLAD Schneider Eletric

MASTERCLAD

Up to 27kV, 4000A, 63kA, 110 kV BIL. Smart and Connected Medium voltage metal-clad switchgear (AIS type) withdrawable 3-cycle vacuum circuit-breakers up to 27kV. Provides floor space economy and application flexibility through it's compartmentalization construction.

Part of Set Series
View Details
Masterclad MV Arc Resistant Metal-Clad Switchgear Schneider Eletric

Masterclad MV Arc Resistant Metal-Clad Switchgear

Air-insulated, arc resistant drawout switchgear with vacuum circuit breakers for large, complex power distribution and control. Masterclad arc resistant switchgear is built to ANSI C37.20.2 standards and employs vacuum circuit breakers to provide switching, control, and protective applications at medium voltage levels. Available in voltages from 4.76kV to 15kV and current ranges from 1200A to 4000A. Arc Resistant type 2B per C37.20.7.

Part of Set Series
View Details
HVL/cc Switchgear Schneider Eletric

HVL/cc Switchgear

Provides compact and programmable switching and power fuse protection for power distribution. HVL/cc is the smallest footprint switchgear in the power distribution market. In addition to power fuse short circuit protection, it is packed with special switching features like current transformers, simplified grounding system, infrared viewing window, and optional control methods. Its compact Class 1 Div 2 design uses a factory sealed sulfur hexafluoride compartment for load break switching and power fuses for short circuit protection.

Part of Set Series
View Details
HVL Switchgear Schneider Eletric

HVL Switchgear

itional load break air switch with power fuse protection for power distribution. Square D’s HVL is the original open air switchgear for visual confirmation of load interruption. Power fuses provide short circuit protection. Interlocks ensure that the switch and fuse compartment remains closed until the switch is opened. NEMA 3R enclosures are available for outdoor applications.

Part of Set Series
View Products
MiniBreak Switchgear Schneider Eletric

MiniBreak Switchgear

Provides compact and economical switching for currents up to 200A at 5.5kV.. -

Part of Set Series
View Details
Power-Zone® 4 Arc Resistant Schneider Eletric

Power-Zone® 4 Arc Resistant

635 Vac, 1600-5000 A, CSA, ANSI,drawout,metal enclosed Switchgear with ArcBlok® Technology. Designed to provide superior electrical distribution, protection, and power quality management

Part of Set Series
View Details
HVL/cb Switchgear

HVL/cb Switchgear

The new standard for performance, protection, and dependability in power distribution. HVL/cb switchgear is a new product for medium voltage power distribution that integrates the two technologies of a fast 3-cycle vacuum circuit breaker with a grounding disconnect switch into a small footprint.

Part of Set Series
View Details

Substation Circuit Breakers

Powersub Vacuum Substation Circuit Breaker Type FVR Schneider Eletric

Powersub Vacuum Substation Circuit Breaker Type FVR

Powersub Vacuum Substation Circuit Breaker Type FVR. Offers superior reliability combined with numerous operational benefits

View Details

Unit Substations

Model III Package Unit Substations Schneider Eletric

Model III Package Unit Substations

Model III Package Unit Substations. Model III unit substations offer compact construction and efficiency for buildings that need to maximize the use of space without sacrificing performance.

Part of Set Series
View Details

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

Where to Buy

A simple tool to locate easily your nearest Schneider Electric distributor

FAQ's

Start here for access to our Knowledge Base to get answers to over one hundred thousand questions online in seconds.
Compare products: /