Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Osisonic

Ultrasonic sensors

Ultrasonic sensors to detect any object without adjusting: metal, plastic, powder, liquid, paste, glass, transparent, granulated, absorbent, any colour ...

Osisonic
  • Features

    • 3 flat formats, from the mini (0.7 x 2 x 3 cm) to the combined, multi-fixing (Ø 18 or 24 mm centres)
    • 4 standardised cylindrical formats: Ø 12, Ø 18 and Ø 30 mm
    • Application specific Ø 30 mm analogue output and Ø 30 mm stainless steel case versions
    • Accessories:
      - for fixing, specifically for each format
      - for programming sensors featuring remote adjustment
      - for connection, using connectors
    • Products suitable for use in difficult environments: sealed sensors insensitive to dust, insensitive to background noise, temperature compensated, resistive to chemical agents.
    • Sensing distances from 6 mm to 8 m.
    • Digital PNP or NPN (selectable) outputs, NO or NC function, analogue output 4…20 mA or 0…10 V
    • Supply voltage 12/24 V, connection using connectors


    Benefits

    The technology which echoes your requirement

    Extra large, the new Osisonic range enables you to find the right product for demanding applications thanks to:
    - an extremely wide range of formats, from the most compact  on the market to the Ø 30 mm with an 8 m sensing distance
    - the intelligence and simplicity of setting-up sensors with teach mode
    - stainless steel case and analogue versions.

    Applications

    • Principal sectors: packaging, automobile, paper industry, machine tool, assembly, food and beverage processing, etc
Compare products: /