Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

 

XZ...

Machine cabling accessories

Improved connection of sensors to the enclosure

XZ...
  • Features

    Find the appropriate wiring at a glance:
    • Extensions: for easy connection of sensors with connectors to terminal blocks or PLC inputs
    • Connectors: for connecting a cable of usable length to a sensor with connectors
    • Extension cables: for connecting sensors with connectors to splitter blocks
    • Sub-bases: transform a sensor with terminals into a sensor with connectors
    Main cable characteristics:
    • PUR casing
    • Excellent withstand to:
    • industrial environments (cutting oil, etc)
    • torsion (bending radius up to 15 times its diameter in dynamic operation)
    • extreme temperatures (-35 to + 90°C)
    • Nominal voltage: 320 V, insulation voltage: 2.5 kV


    Benefits

    solid family link

    The range of machine wiring components has been designed for optimal user-friendliness, simplifying connection and providing quick and safe reference identification.

    Applications

    High-performance, quick and tailor-made connections to all sensors
    • Industrial machines: assembly, packaging, handling, conveying, etc

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

Where to Buy

A simple tool to locate easily your nearest Schneider Electric distributor

FAQ's

Start here for access to our Knowledge Base to get answers to over one hundred thousand questions online in seconds.
Compare products: /