Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Model 6 Low Voltage Motor Control Centres

Feature-rich modular design engineered to deliver rugged, dependable service for years to come. Incorporates a wide selection of state-of-the-art product components.

Designed and manufactured to tackle the toughest power and process control challenges, the Schneider Electric Model 6 Motor Control Centre (MCC) features innovations that provide unmatched performance, high reliability and low maintenance. The Model 6 MCC integrates industry-leading components into the most flexible and smallest footprint possible to meet your power, control and automation needs. Model 6 MCC provides superior performance and reliable operation with enhanced safety features.

Schneider Eletric
Model 6 Low Voltage Motor Control Centres
  • Features

    • Standard Structure Height 90 inches
    • Voltage Rating 208 through 600 volts; 3 phase; 3 or 4 wire
    • Enclosure Type NEMA Type 1, Type 1 gasketed, Type 12 and Type 3R
    • Optionally available in an arc resistant enclosure
    • Horizontal Bus Rating 600, 800, 1200, 1600, 2000, 2500 and 3200 amps
    • Horizontal Ground Bus Rating 300 and 600 amps
    • Vertical Bus Rating 300, 600, 1000 and 1200 amps
    • Bus Withstand Rating 42kA, 65kA, 85kA, and 100kA
    • Optionally available as an intelligent motor control centre (iMCC) solution
    • Plug-in Unit Shutters Manual (standard) and Automatic (optional)


    Benefits

    Reliable

    • The Schneider Electric Model 6 MCC reflects our commitment to manufacture the highest quality motor control centre with the structural dependability to meet years of demanding service requirements
    • Developed using Six Sigma methodology
    • Field proven, the exclusive frame profile provides a strong, durable structure that protects the internal power, control and automation components in the most severe applications
    • Integral bus system provides withstand ratings of up to 100kA and is verified and certified by CSA per applicable standards

    Innovative

    • Customer-driven features for improved usability
    • Compatible with a wide range of Schneider Electric components including Powerpact® Motor Circuit Protectors, TeSys® T Motor Management Controllers and Altivar® AC Drives
    • Available as an “intelligent” solution: intelligent components in a communication network or pre-wired distributed I/O

    Straightforward

    • Fast and simple commissioning with intelligent tools
    • Industry-exclusive, full-depth vertical wireway
    • Horizontal bus located at the top of the structure for easy installation, inspection and maintenance without the need to remove units
    • Captive horizontal splice bars prevent bar loss and make connecting sections quick and simple
Compare products: /