Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Type L/LX Lighting Contactors

Available with current ratings up to 30A

UL Listed and CSA certified to meet a variety of North American needs

Schneider Eletric
Type L/LX Lighting Contactors
  Back   Lighting Contactors

Type L/LX Lighting Contactors

      • 610 products available

        • Best price
          Schneider Eletric

          8903LA1000V02

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V02C

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V02CF

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V03

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 220/240 V 50/60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V04

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 347 V 60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V04C

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 347 V 60 Hz coil, NEMA 3R/12, selector switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V04CF

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 347 V 60 Hz coil, NEMA 3R/12, selector switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V06

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 440/480 V 50/60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V08

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 208 V 60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          8903LA1000V81CFF4T

          8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 480/120 V 60 Hz coil, NEMA 3R/12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /