Discover EcoStruxure Water Advisor
Discover EcoStruxure Water Advisor
EcoStruxure Water Advisor

Breaking down the barriers of the digital transformation of the water industry through an unequaled software suite for end-to-end water cycle intelligence and sustainability. Focusing on predictive analytics to optimize water quality, non-revenue water, real-time analysis of water resources protection, reduction of water discharges, and offering an advanced control of networks, plants, and water resources.
EcoStruxure Water Simulation

The digital twin for designing, operating and optimizing your water supply network. Water Simulation forecasts the behavior of the water supply network, and anticipates the impact of planned and unplanned events before they happen. By using real-time data, EcoStruxure Water Simulation considers the ever-changing condition of the network, so your actions are always based on the most updated situation.
EcoStruxure Water Loss

The Big Data platform supports the management of the entire water loss cycle, allowing water utilities to detect leaks, improve response times, guide maintenance crews through the leakage life cycle, and reduce overall costs. EcoStruxure Water Loss helps users to save water, improve customer satisfaction, reduce non-revenue water, manage and anticipate network events and improve asset management planning.
EcoStruxure District Energy

The digital twin for designing, operating, and optimizing your district energy network. EcoStruxure District Energy reduces the utility’s energy costs and usage to provide the appropriate cooling/heating service, minimize heat losses, and streamline network operations.The use of our digital twin can provide further predictive analytics, automated dynamic optimization, and control, as well as AI-powered intelligence, offering higher efficiency and lowering temperatures on every district energy utility.
Benefits
Benefits
Digital twin
Up to 20% reduction of the total cost of ownership
Sustainability
Up to 30% energy reduction
Circularity
Up to 15% non revenue water reduction
Efficiency
Up to 25% OPEX reduction
Features
Features
Facts about EcoStruxure Water Advisor
Applications
Applications
Water and Wastewater
Explore morePower Management
Explore more