Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

PowerPact L-Frame Moulded Case Circuit Breakers

A flexible, high-performance offer, certified to global standards for ratings from 70 to 600 A

The PowerPact™ L-Frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits.

Schneider Eletric
PowerPact L-Frame Moulded Case Circuit Breakers
  Back   Moulded Case Circuit Breakers

PowerPact L-Frame Moulded Case Circuit Breakers

      • 312 products available

        • Best price
          Schneider Eletric

          LDL36250U31X

          PowerPact L Circuit Breaker,Micrologic3.3,250A,3P,600V,14kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LLL36250U31X

          PowerPact L Circuit Breaker,Micrologic3.3,250A,3P,600V,50kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LDL36400U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,400A,3P,600V,14kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LDL36600U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,600A,3P,600V,14kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LGL36400U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,400A,3P,600V,18kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LGL36600U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,600A,3P,600V,18kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LJL36400U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,400A,3P,600V,25kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LJL36600U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,600A,3P,600V,25kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LLL36400U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,400A,3P,600V,50kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          LLL36600U44X

          PowerPact L Circuit Breaker,Micrologic6.3A,600A,3P,600V,50kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /