Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Condensers

Specifically engineered heat rejection for row and room cooling products

System matched to maximize the availability of Row and Room cooling systems.

Condensers schneider.label Specifically engineered heat rejection for row and room cooling products
      • 36 products available

        • Best price
          Schneider Eletric

          ACAC75009

          Flooded Receiver 17lb, R410A, 6" Diameter, 18" Length
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD75214

          Condenser 1 Fan, Single Circuit, 2.4MBH/1F TD, 230V/1/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD75215

          Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD75304

          222MBH @ 20 TD, FSC, Single, 208-230/3/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD76056

          Condenser 88kW, 95F/120F, 208-230V/3/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD76057

          Condenser 101kW, 95F/120F, 208-230V/3/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD76050

          Condenser 20kW, 95F/120F, 208-230V/3/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD76051

          Condenser 27kW, 95F/120F, 208-230V/3/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD76052

          Condenser 32kW, 95F/120F, 208-230V/3/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACCD76053

          Condenser 42kW, 95F/120F, 208-230V/3/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /