Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Row Cooling Accessories

Options to optimize the performance or functionality of row cooling products

The predictable solution for an unpredictable environment.

Row Cooling Accessories schneider.label Options to optimize the performance or functionality of row cooling products
  Back   Close Coupled Air Conditioners

Row Cooling Accessories

      • 29 products available

        • Best price
          Schneider Eletric

          ACAC10005

          InRow Bridge Partition, Data Cable 300 MM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC10022

          Isolation Valve Assemblies, 1/2" ODF
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC10026

          InRow Roof Height Adapter, SX42U to SX45U 600 MM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11000

          InRow OA Rack Mount Kit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11002

          InRow OA Mount Kit, 2200mm (3 Unit)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11003

          InRow OA Ceiling Containment Kit, 300-450mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11004

          InRow OA Ceiling Containment Kit, 600mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11005

          InRow OA Pipe Clamp
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11006

          InRow OA End Cap Kit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          ACAC11007

          InRow OA Ceiling Mount Kit, 1800mm (3 Unit)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /