ASCO Model 108 (APT D60401-B) Surge Protective Device

7, 15, 28, 52, 64VDC | 15kA

The ASCO Model 108 Surge Protective Devices with finger-safe terminals are intended for use on a wide range of low voltage applications inside appropriate enclosures, including high-speed communication circuits. B-suffix= ‘Bandwidth’ - for Digital or High-Frequency Data up to 35MHz.
ASCO Model 108 (APT D60401-B) Surge Protective Device Square D 7, 15, 28, 52, 64VDC | 15kA

Features

  • UL 96A Lightning Protection Master Label
  • Rated Operating Current IL (mA): 800mA (1000mA for B-suffix models)
  • Up to 4 wires (2 pair), Protected
  • Wire Size: 14 AWG - 26 AWG
  • Response Time (ns): <1 ns
  • Mounting Type: 35mm DIN-Rail
  • Thermal Protection

Benefits

  • UL 497B Listed: UL File QVGQ.E244864
  • CE Mark
  • IEEE C62.41-2002, Cat C, B & A
  • IEC 61643-21 Compliant
  • IEC Max. Discharge Current Imax (8x20μs): 15kA
  • IEC Max. Discharge Current In (8x20μs): 10kA
  • IEC Max. Lightning Pulse Iimp (10x350μs): 2.5kA
  • 2 Year Warranty

Applications

  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Telecom
  • Transportation
  • Water Supply/Sewage Disposal
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center