Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Heavy Duty Safety Switches

Heavy Duty Safety Switches

Designed for commercial and industrial applications where maximum performance and continuity of service is vital.

Schneider Eletric
Heavy Duty Safety Switches
  Back   Heavy Duty Safety Switches

Heavy Duty Safety Switches

      • 675 products available

        • Best price
          Schneider Eletric

          C82344DS

          200A 3P Type4/4X 600VAC/250VDC Double Throw Non Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          C82344RB

          200A 3P Type3R 600VAC/250VDC Double Throw Non Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          C92251

          30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          C92351

          30A 3P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          C92451

          SWITCH NOT FUSIBLE DT 240V 30A 4P NEMA1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          CH221N

          30A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          CH221NAWK

          30A 2P SN Type12 240VAC/250VDC Heavy Duty Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          CH221NRB

          30A 2P SN Type3R 240VAC/250VDC Heavy Duty Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          CH222N

          60A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          CH222NAWK

          60A 2P SN Type 12 240VAC/250VDC Heavy Duty Fusible Safety Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /