Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Sealed General Purpose Transformers (Resin Encapsulated) -

Low Voltage Transformer

-

Schneider Eletric
Sealed General Purpose Transformers (Resin Encapsulated) -
  Back   Low Voltage Transformers

Sealed General Purpose Transformers (Resin Encapsulated) -

      • 99 products available

        • Best price
          Schneider Eletric

          1.5S1F

          TRANSFORMER DRY 1.5KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          1.5S1FSS

          TRFMR DRY 1PH 1.5KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          1.5S51F

          TRANSFORMER DRY 1PH 1.5KVA 600V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          1.5S6F

          TRFMR DRY 1PH 1.5KVA 120X240V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          1.5S7F

          TRANSFORMER DRY 1PH 1.5KVA 208V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          1.5S8F

          TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          100SV1A

          XFMR DRY 1 PH .1KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          100SV51A

          TRANSFORMER DRY 1PH .1KVA 600V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          10S1F

          TRANSFORMER DRY 10KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          10S1FSS

          TRFMR DRY 1PH 10KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /