Ranges
SCADAPack 47x
SCADAPack 47x is the next generation of Smart RTUs SCADAPack™ 47x Smart RTUs combine the features/benefits of existing SCADAPack RTUs into a solution with a familiar package and pricing structure.View Productsarrow2_left SCADAPack 57x
A single smart remote RTU solution SCADAPack 57x brings together the most important features of the standard SCADAPack and the SCADAPack E into a single Smart RTU solution.View Productsarrow2_left SCADAPack 500E
Combines the power of a PAC with the versatility of an RTU Smart RTU that combines the power of a Programmable Automation Controller (PAC) with the versatility of a remote terminal unit (RTU). Designed for Water, Wastewater, Oil & Gas midstream, Renewable Energy Solutions.View Productsarrow2_left Foxboro SCADA RTUs
Foxboro SCD2200 and Foxboro SCD6000 — world-class RTUs providing SCADA remote communications for efficient, cost-effective process automation Schneider Electric’s Foxboro SCD2200 and Foxboro SCD6000 are world-class RTUs — providing SCADA remote communications for efficient, cost-effective process automation. Modular construction and advanced features offer fast, easy and reliable configuration and operation in demanding applications.View Productsarrow2_left SCADAPack 300, 32
Modbus-centric Smart RTU Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Optimised for Modbus-centric control and monitoring application in the most remote and challenging environments, the SCADAPack 100/300/32 range provides smart controller platform solutions with energy-efficiency, ruggedness and and cost-efficiency in mind.View Detailsarrow2_left