Ranges
Definite Purpose Contactors
Available with current ratings from 20-352A Compact 1 and 2 pole contactors and full size 2, 3, and 4-pole devicesView Productsarrow2_left Launch Product Selectorarrow2_left TeSys Hybrid
Ultra-compact, multifunctional starter for asynchronous motors Greater motor starter integrationPart of TeSysView Productsarrow2_left TeSys N Contactors
Combining NEMA Robustness and IEC Compactness TeSys N contactors are available in NEMA Sizes 00-7 for both non-reversing and reversing applications.Part of TeSysView Productsarrow2_left Type S Contactors
8502/8702 - Non reversing and reversing contactors, NEMA size 00-7 Type S contactors are available in NEMA Sizes 00-7 and are designed for operation at 600 Volts maximum.View Productsarrow2_left TeSys Deca contactors
IEC contactors from 9 to 150A TeSys D contactors are available in 11 contactor ratings for inductive motor applications from 9 up to 150 full-load amps and resistive loads up to 200 ampsPart of TeSysView Productsarrow2_left TeSys K contactors
IEC Mini contactors from 6 to 12A TeSys K miniature contactors and overload relays are available in 3 contactor ratings for the North American market for inductive motor applications up to 12 full-load amps and resistive loads up to 20 ampsPart of TeSysView Productsarrow2_left TeSys G
Contactors to control motors up to 800 A (450 kW / 400V) or switch lines up to 1100A TeSys Giga is the range of high current contactors from 115 A to 800 A designed for AC-3 applications and from 250 A to 1050 A for AC-1 applications.Part of TeSysView Productsarrow2_left TeSys F
IEC contactors from 115 to 2100A TeSys F offers high reliability with a long mechanical and electrical life and the most complete line of accessories in the industry.Part of TeSysView Productsarrow2_left TeSys B & CV1 / CV3 Contactors
TeSys LC1B / CV - Bar contactors from 80 to 2750A Control of resistive, inductive and capacitive circuitsPart of TeSysView Detailsarrow2_left TeSys K, D, SK Control relays
IEC Control Relays TeSys control relays in multipole configurations up to 11 polesPart of TeSysView Productsarrow2_left