Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ConneXium
Schneider Eletric

174CEV20040

Schneider Eletric
174CEV20040

ConneXium Ethernet/Modbus Plus and gateway/router

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Ethernet/Modbus Plus gateway/router
    level or class
    Class B10
    [Us] rated supply voltage
    110/220 V AC
    electrical connection
    1 cable - twisted shielded pairs cable (single or double) <328.08 ft (100 m) ETHERNET
    Complementary
    concept
    Transparent Ready
    web services
    Diagnostic via predefined web pages
    Predefined web pages configuration
    Read/write
    Ethernet service
    Modbus TCP messaging
    SNMP agent
    communication gateway
    Ethernet/Modbus Plus
    communication port protocol
    Ethernet TCP/IP 10BASE-T/100BASE-TX twisted shielded pairs cable 10/100 Mbit/s
    Modbus Plus HDLC synchronous RS485 twisted shielded pairs cable (single or double) 1 Mbit/s
    [Us] rated supply voltage
    110 V AC
    220 V AC
    supply voltage limits
    93.5…242 V AC
    supply frequency
    47...63 Hz
    control type
    Local/remote control
    local signalling
    RUN 1 LED
    marking
    CE
    current consumption
    1 A
    width
    4.80 in (122 mm)
    height
    9.02 in (229 mm)
    depth
    9.76 in (248 mm)
    net weight
    9.39 lb(US) (4.26 kg)
    Environment
    IP degree of protection
    IP20
    product certifications
    CSA 142
    UL 508
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    relative humidity
    10…95 % without condensation
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    174CEV20040 Modbus Plus to Ethernet Bridge (Version 03)
    174CEV20040 Coupleur Modbus Plus vers Ethernet (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /