Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stab-lok Circuit Breakers
Schneider Eletric

1C30

Schneider Eletric
1C30

STAB-LOK CIRCUIT BREAKER 120/240V 30A 2P MAIN BREAKER

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stab-lok
    product or component type
    Miniature circuit-breaker
    [In] rated current
    30 A
    [Ue] rated operational voltage
    120/240 V AC
    poles description
    2P
    breaking capacity
    10 kA
    Complementary
    mounting mode
    Plug-in
    electrical connection
    Screw terminal
    AWG gauge
    AWG 4...AWG 2/0 aluminum/copper
    Environment
    product certifications
    CSA
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    DE3_f - Catalogue de disjoncteurs (Version 1.0)
    DE3 - Circuit Breakers Catalogue (Version 1.0)
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 21/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /