Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stab-lok Circuit Breakers
Schneider Eletric

1C60

Schneider Eletric
1C60

STAB-LOK CIRCUIT BREAKER 120/240V 60A 2P

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stab-lok
    product or component type
    Miniature circuit-breaker
    [In] rated current
    60 A
    poles description
    2P
    Complementary
    mounting mode
    Plug-in
    electrical connection
    Screw connector
    Environment
    product certifications
    CSA
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    DE3_f - Catalogue de disjoncteurs (Version 1.0)
    DE3 - Circuit Breakers Catalogue (Version 1.0)
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /