Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Type A and B Reversing Drum Switches
Schneider Eletric

2601BG1

Product Logo
Schneider Eletric
2601BG1
Product Logo

Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Reversing Drum Switch
    Enclosure Rating
    NEMA 1
    Horsepower
    1.5 hp 115 V AC, 1 phase
    3 hp 230 V AC, 1 phase
    5 hp 460 V AC, 1 phase
    5 hp 575 V AC, 1 phase
    5 hp 200 V AC, 3 phases
    5 hp 230 V AC, 3 phases
    7.5 hp 460 V AC, 3 phases
    7.5 hp 575 V AC, 3 phases
    2 hp 115 V DC
    2 hp 230 V DC
    Maximum Rated Voltage
    600 V AC
    250 V DC
    Number of Poles
    3P
    Complementary
    Certifications
    UL listed
    CSA
    Electrical Connection
    Screw-clamp terminals
    Type
    B
    Width
    68.07 mm (2.68 in)
    Height
    136.65 mm (5.38 in)
    Depth
    117.09 mm (4.61 in)
    Product weight
    1.34 lb(US) (0.61 kg)
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 31/12/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Drum Switch 2601 AG AH BG NEMA 1 (Version 1.2)
    Files in document
    dwf
    16.5 KB
    dwg
    185.8 KB
    dxf
    483.8 KB
    pdf
    45.3 KB
    Size zip
    Size 731.3 KB
    Date 27/04/09
    Files in document
    dwf
    16.5 KB
    dwg
    185.8 KB
    dxf
    483.8 KB
    pdf
    45.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Reversing Drum Switch, 2601A, 2601B (Version 2)
    Description
    This bulletin contains installation and maintenance instructions for the Class 2601 Types A and B reversing drum switch.
    Size pdf
    Size 585.1 KB
    Date 30/09/14
    Description
    This bulletin contains installation and maintenance instructions for the Class 2601 Types A and B reversing drum switch.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure
    Description
    Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure
    Description
    Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Reversing Drum Switch, 5 HP at 480VAC single phase, 7.5 HP at 480 VAC polyphase, NEMA 1 enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /